IESNA:LM-63-2002
[TEST]P1505069
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-85)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-2436-MV-L8C5-U-A-04-WHGL-PS (3000K_L24_Narrow_120V)
[LUMINAIRE]PrentaLux UHBS2 4-INCH SELECTABLE HIGH BAY 2436 LIGHT ENGINE, DOMIC WHITE SHADE, NARROW DISTRIBUTION
[MORE]LIGHT LEVEL 1 - 24,000 LUMENS
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]23314
TILT=NONE
1 -1 1 37 1 1 1 -1.366667 -1.366667 0
1 1 159.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
15786.4 15752.6 15713.8 15592.6 15406.9 15162.7 14812.9 14278.3 13616.7 12889.9
12007.9 10989 9874.5 8797.8 7769.9 6828.6 6029.9 5358.4 4746.2 4492.1
4003.7 3281.9 2522 1723.4 1159.1 924 728.5 566 463.7 415.8
383.6 351.5 303.6 241.7 168.3 86.6 0
